What is a Field Calibration, and how do I conduct one for the PLT 400?

  • Updated

What is a Field Calibration for Total Stations?

A field calibration is a self‑check that helps a total station maintain reliable and consistent measurements over time.

During normal use, a total station can experience small internal changes due to:

  • Shipping and handling
  • Temperature variations
  • Mechanical stress
  • Normal wear
  • Setup differences in the field

A field calibration verifies that the internal measurement components remain properly aligned so the tool continues measuring as designed.

Why Field Calibration Matters

Total stations measure angles and distances using multiple internal sensors and reference axes.
For measurements to stay reliable, these components must remain aligned with each other.

A field calibration:

  • Checks internal alignment
  • Identifies small deviations
  • Applies internal compensation if needed

Without calibration, these small deviations could lead to minor but consistent measurement offsets over time.

Manual vs. Automated Calibration

Older total stations, such as the POS 150/180, require users to manually perform field calibrations. This made calibration accuracy more dependent on user execution and experience.

The PLT 300, and even more so, the PLT 400 automate this process, reducing the risk of user‑introduced errors and helping ensure repeatable, consistent calibration results.

PLT 400 - How Field Calibration Works

During a field calibration, the total station uses:

  • Internal reference mirrors
  • The built‑in collimator at the base of the instrument.
    • A collimator is an internal reference target the tool uses to check its own alignment

The tool rotates horizontally and vertically, observing itself from multiple orientations. This allows the software to verify that full 360° rotations maintain consistent alignment between:

  • The angle measurement system
  • The distance measurement system (EDM)
  • The prism tracking system
This process helps ensure that measurements remain centered and consistent in all directions across all internal measuring systems.

What parts of the PLT 400 are used in calibration?

The total station has four key locations on the telescope that is used to perform a field calibration: the lens (1), the collimator (2), and the two calibration mirrors (3). These locations run your calibrations and measurements as the tool is being used, and if anything (usually water or dust) is inhibiting them, it could lead to calibration and measurement failuresPicture3.png

How Do I Run the PLT 400 Field Calibration?

To run your own field calibrations on your own time, simply open the field calibration app on the tablet:

Once opened, know that it will take approximately 3 minutes to complete once the process begins. You will have two options available to you:

  1. Automatic Field Calibration - Automatically verifies the alignment of the total station’s internal measurement systems relative to the optical path. This ensures the EDM (laser) and prism tracking system remain centered and consistent as the tool rotates through all horizontal and vertical angles.
  2. Compensator Calibration - Verifies the accuracy of the dual‑axis tilt sensor (compensator), ensuring the instrument correctly identifies vertical alignment and remains plumb during measurements.
When manually triggering a field calibration, it is recommended to run both calibrations to ensure reliable and consistent measurement performance.

Simply press the green check mark and the tool will perform its calibration process. It is recommended to perform this manually whenever accuracy concerns appear, such as backsight checks after stationing are poor, a sudden change in temperature, or worry that the tool may have shifted because of jobsite vibrations.

What if the calibration of the PLT 400 fails?

If calibrations fail, it is often because the mirrors or lenses pictured above are not able to be read properly. See this set of articles of various calibration errors. The first step would be to clean these lens, as mentioned in this article. Another reason for failure could be that the tool is beyond 5° out of level, and needs to be adjusted.

In the images below, you can see how water can affect the collimator, especially, to be blocked by water, leading to calibration errors. Clearing this with a dry cloth should help.

The gap between the bottom of the telescope and the collimator is very small (less than 3mm). If parts of the telescope has water, it easily could drip to the bottom of the tool and pool around the collimator. Therefore, before a calibration, even if the collimator is dry, make sure the telescope itself is dry as well.

If a calibration continues to fail after cleaning the mirrors, ensure the tool is level and attempt again. If failure continues to occur, reach out to your local Hilti representatives for assistance on next steps.

When Does the PLT 400 Automatically Trigger a Field Calibration?

A field calibration is triggered based on both internal temperature changes, as well as when the tilt sensor recognizes it is 5° out of level.

Regarding internal temperature changes that trigger a calibration, the tool is reading both the telescope temperature and the alidade temperature. The telescope area is where the mechanics that run EDM, prism tracker, and other elements for calculating measurements are housed. The alidade area is where the tilt sensors are located toward the bottom of the head unit. Changes in internal temperature at both of these locations could cause expansion or contraction of components, leading to errors in distance or angle measurements unless a calibration is performed.

Therefore, on tool start up, the PLT 400 will calibrate for every 10° C of internal temperature change as it acclimates to the area it is working. Then, every 60 minutes of use, a calibration will occur again automatically to make any further adjustments because of temperature.

Can I increase or decrease how often field calibrations occur automatically with the PLT 400?

Yes - this is handled in the settings screen:

You can adjust the frequency to "low" (low frequency mode) or keep it at "normal." If the frequency is changed to "low," automatic calibrations will decrease during startup, meaning that a field calibration shouldn't occur until 60 minutes after the initial calibration when the tool connects to the tablet for the first time.

In "normal" mode, however, the tool will automatically trigger a calibration once the internal temperature increases 10° after startup, regardless of how much time has passed. After this first "temperature" calibration during the first hour of work, 60 minute intervals of calibration should occur thereafter.

Note, this does not account for the tilt sensor adjusting to stay level. If the tool goes beyond 5° of being out of level, the tool must readjust to maintain accuracy, regardless of internal temperature.

Was this article helpful?

5 out of 6 found this helpful

Comments

0 comments

Please sign in to leave a comment.