Why this Error Occurs
During field calibration, the instrument must observe internal reference signals using its optical system. These measurements depend on clean, controlled light paths.
The “Reflected Light From Below” error appears when unwanted light enters the optical path from below the instrument, interfering with those measurements.
In simple terms:
The instrument is seeing light it did not expect, coming from the wrong direction.
When this happens, the calibration measurements become unreliable, and the instrument stops the process to protect accuracy.
Common Causes of Reflected Light from Below
This error is almost always linked to environmental conditions, not a defect in the tool.
Typical causes include:
Highly reflective surfaces beneath the tool
It may be subtle, but the below common surfaces do reflect light:
- Polished concrete
- Epoxy or sealed floors
- Metallic decking or steel plates
Strong sunlight reflecting upward
This is especially true when the tool is positioned over:
- Light‑colored ground
- Water
- Snow or ice
Direct light sources below the instrument
Observe your work area and search for things such as:
- Work lights placed on the floor
- Uplighting on indoor sites
- Direct sunlight entering from low angles, such as early morning or late afternoon sun
In all of these cases, light reflected upward can enter the instrument and disrupt the calibration optics.
Why the Tool Cannot Continue Calibration
Field calibration requires clean, repeatable optical measurements. Reflected light introduces glare and false signals, making it impossible for the instrument to distinguish valid reference data.
If calibration were allowed to continue under these conditions:
- Alignment values could be calculated incorrectly
- Geometric corrections could be corrupted
- Accuracy loss could occur without obvious warning
Instead of risking this, the instrument stops calibration and alerts you.
What light must the tool be able to see?
During field calibration, the tool is not interpreting prism reflections or EDM returns from the environment. Instead, it is inspecting its own internal optical geometry using controlled reference signals within the telescope. This allows the system to verify relationships between axes, encoders, optical paths, and mechanical alignment.
Because these optical checks require very clean signal conditions, the system is far more sensitive to stray or reflected light. Any unexpected light entering the optics, such as strong reflections from below, can interfere with these reference signals and trigger a calibration error.
Best Methods to Resolve: Reduce Reflected Light
Change the setup location
If possible, move the instrument slightly to a location where the surface below is:
- Darker
- Less reflective
- Matte rather than glossy
Even moving a meter or two can significantly reduce reflected light.
Shade the area beneath the instrument
If relocation is not possible:
- Place a non‑reflective material (cardboard, fabric, matte cover) on the ground below the tool
- Block direct sunlight from hitting the floor beneath the instrument
This often resolves the issue immediately.
Adjust timing if working outdoors
If the sun is low in the sky:
- Wait until the sun angle changes
- Avoid calibration during early morning or late afternoon if glare is present
Turn off or reposition work lights
Ensure that no lights are shining upward toward the instrument during calibration.
Repeat the calibration
Once reflected light is reduced or eliminated, repeat the field calibration. In most cases, calibration will complete successfully once optical conditions are clean.
What This Error Does Not Mean
This error does not indicate:
- A hardware failure
- Dirty mirrors inside the instrument
- A problem with the compensator
- A permanent limitation of the tool
It is a situational optical condition, and once corrected, normal operation can resume immediately.
Final Reminder
The “Reflected Light From Below” message is a protective measure. It prevents optical interference from silently degrading calibration results.
By controlling light conditions around and beneath the instrument, you allow the calibration process to complete correctly and keep your measurements trustworthy.
Related to
Comments
0 comments
Please sign in to leave a comment.