The Model Sectioning application enables slicing of both 2D and 3D CAD drawings, making it possible to create sectional views of the model.
Model Sectioning Demo
How to Use the Model Sectioning Application
- Open Your Project: Start by opening any project on your tablet.
- Open Application: Either from the home screen or from the side menu in CAD view.
- If you do not have the 'Model Sectioning' application in the home screen, select add shortcut and add the application shown below.
- Choose the direction: At the bottom-right of the screen, choose the direction in which you want the slicer to operate.
- Apply the Slicer: Use the slicer on the right side of the screen to select the required section of the CAD drawing.
- The active slicing direction is displayed on the drawing as gray squares covering the dimensions of the CAD model.
- It is possible to combine multiple directions, allowing the slicer to operate across several axes simultaneously.
'Model Sectioning' application shortcut icon:
Selecting the Model Sectioning application from the side menu in CAD view:
Slicing direction is selected in the bottom‑right corner of the screen. The currently active direction is highlighted on the right side in a darker grey:
CAD view displayed after the Model Sectioning application is selected:
Slicing applied in the height direction of the CAD drawing:
Additional slicing applied in the north direction of the CAD drawing:
Examples of Model Sectioning Use
The Model Sectioning application is commonly used to reduce visual complexity in dense CAD drawings and to focus on specific areas or height ranges relevant to layout or review tasks.
Example 1: Slicing by Height for Multi‑Level Projects
On projects with multiple floors or stacked systems, slicing in the height direction helps isolate a single level or elevation range.
- Display only slab‑level penetrations or embeds
- Review overhead services without lower‑level elements
- Verify vertical clearances in congested areas
This approach is especially useful for separating underground, slab, and overhead work.
Example 2: Isolating a Corridor or Room Area
Slicing in a horizontal direction allows focus on a narrow section of the building.
- Review layout points in long corridors
- Focus on a single room, shaft, or mechanical space
- Reduce visual noise from adjacent areas
This improves accuracy when working in tight or repetitive spaces.
Example 3: Combining Height and Direction Slices
Multiple slicing directions can be combined to create a focused “window” into the model.
- Slice by height to select one level
- Slice by north/south or east/west to isolate a specific zone
This combination is useful for large buildings where only one small work area is relevant at a time.
Example 4: Simplifying CAD Drawings for Field Work
Complex CAD drawings can be difficult to interpret on site. The Model Sectioning helps simplify the view.
- Hide irrelevant parts of the model
- Focus only on the section being worked on
- Improve clarity for layout and verification tasks
This supports faster decision‑making and reduces the risk of errors during layout.
Comments
0 comments
Please sign in to leave a comment.