The application works with relative measurements and does not rely on absolute coordinates.
A helpful video of the application can be found below:
How to Use the Align Vertical Application
- Open Your Project: Start by opening any project on the tablet.
- Open Application: Open the Align Vertical application either from the home screen or from the side menu in the CAD view.
- If the application is not available on the home screen, select Add Shortcut and add the Align Vertical application.
- Select the First Point (Base Point): Measure the first point on the vertical surface using either direct measurement or an existing control or layout point.
- Select the three‑triangle icon to set this point as the base point.
- This base point is used as the vertical reference for all subsequent measurements.
- Measure Additional Points: Move the camera to the next point on the same vertical surface to read the measurements and correction values.
- HD (Horizontal Distance): The horizontal distance measured from the true vertical line of the base point to the current measured point.
- SD (Slope Distance): The direct slope distance measured from the base point to the current measured point.
- dH (Height Difference): The true vertical height difference between the base point and the current measured point.
- The following corrections are displayed:
- Right / Left:
- Right indicates that the measured point is positioned to the left of the base point and must be corrected to the right by the displayed value.
- Left indicates that the measured point is positioned to the right of the base point and must be corrected to the left by the displayed value.
- Forward / Backward:
- Forward indicates that the measured point is positioned closer to the total station and must be moved away from the total station by the displayed value.
- Backward indicates that the measured point is positioned farther from the total station and must be moved toward the total station by the displayed value.
- Right / Left:
- Repeat this step for all points that need to be checked for vertical alignment.
Align Vertical application shortcut icon:
Selecting the Align Vertical application from the CAD view side menu:
CAD view displayed after selecting the Align Vertical application:
Correction values displayed after measuring a second point:
- Right / Left:
- Right indicates that the measured point is positioned to the left of the base point and must be corrected to the right by the displayed value.
- Left indicates that the measured point is positioned to the right of the base point and must be corrected to the left by the displayed value.
- Forward / Backward:
- Forward indicates that the measured point is positioned closer to the total station and must be moved away from the total station by the displayed value.
- Backward indicates that the measured point is positioned farther from the total station and must be moved toward the total station by the displayed value.
Explanation of the measurements:
P1 is the base point, P2 is the current measurement of the 2nd point
- HD (Horizontal Distance): The horizontal distance measured from the true vertical line of the base point to the current measured point. (P* to P2)
- SD (Slope Distance): The direct slope distance measured from the base point to the current measured point. (P1 to P2)
- dH (Height Difference): The true vertical height difference between the base point and the current measured point. (P1 to P*)
Examples of Using the Align Vertical Application
The Align Vertical application is commonly used to verify vertical accuracy during installation and construction tasks.
Example 1: Checking Wall Verticality
The application can be used to verify whether points along a wall are vertically aligned.
- Set the base point at the bottom of the wall
- Measure additional points higher up
- Review correction values to identify deviations
This helps ensure walls are plumb.
Example 2: Verifying Column or Pillar Alignment
Columns or pillars can be checked for vertical alignment.
- Set the base point at the base of the column
- Measure points along the height of the column
- Use correction values to determine if adjustment is required
Example 3: Aligning Facade Elements
The application can be used to verify the vertical alignment of facade panels or structural elements.
- Set a base point on the first panel
- Measure points on adjacent panels
- Compare correction values to ensure consistent vertical alignment
Example 4: Checking Vertical Installation of Pipes or Shafts
Vertical pipes, shafts, or ducts can be checked during installation.
- Measure the lower reference point
- Measure higher points along the installation
- Use the correction values to confirm vertical installation
Example 5: Quality Control and Verification
Align Vertical is useful for quick quality checks.
- Identify deviations early
- Reduce rework by correcting alignment issues immediately
Comments
0 comments
Please sign in to leave a comment.