What is a Prism Constant?
When a total station measures distance, it does not measure to the physical surface of the prism or reflector you see. Instead, it measures to an internal reference point inside the prism or target.
A prism constant is a small distance correction (usually in millimeters) that tells the total station how far that internal reference point is from the physical target you are aiming at.
In simple terms:
The prism constant ensures the measured distance ends exactly where you expect it to—at the physical prism or target.
Why Do Prism Constants Exist?
Different prisms and reflectors are built differently:
- Some prisms reflect the laser deeper inside the housing
- Some reflect it closer to the surface
- Reflector tape behaves differently than glass prisms
- Laser (prism‑less or direct read) measurements reflect directly off the surface being measured
Because of these physical differences, the total station needs a small correction so that:
“Measured distance” = “Real distance on the jobsite.”
That correction is the prism constant.
Where can I see the Prism Constants for Hilti Prisms?
Hilti makes prism constants easy to find.
To view them:
- Tap the target icon at the top of the screen
- Open the target selection menu
- You will see all supported Hilti prisms and targets, along with their associated prism constants
For more details on each target and the measurement ranges you can achieve, refer to this supporting article.
In practice:
- Common Hilti prisms and targets already have known, predefined constants
- The software automatically associates the correct constant with the selected target
- Users are not expected to calculate or understand prism physics
Unless you are using a prism that is not included in Hilti’s standard target list, there is typically nothing to enter or remember. Only “User Prism” constants must be entered manually.
What Happens if the Wrong Prism Constant Is Used?
If the prism constant is incorrect:
- Every measured point is shifted slightly along the line of sight
- The shift is usually small (millimeters), but:
- It applies to every point
- It can become noticeable in high‑precision layout work
- Establishing an accurate stationing will be challenging
Important to understand:
- The direction of the measurement is still correct
- Only the distance along that direction is affected
Nothing rotates, flips, or skews. It is a simple straight‑line offset.
Lasers, Reflector Tape, and User Prisms
For clarity, here are some common cases that might be unclear at first:
-
Laser (prism‑less): 0.0 mm.
The distance is measured directly to the surface being aimed at.
-
Reflector tape: 0.0 mm.
The distance is measured directly to the tape attached to the surface.
The POA 101 () is a good example of this. In Hilti Construction Layout, the POA 101 has its own target icon because the total station can automatically center on it. Generic reflector tape typically requires manual aiming with the telescope.
-
"User-defined prisms: typically between −30 mm to +30 mm.
The correct constant must be identified by the user and entered manually.
How Do I Find the Prism Constant for a "User Prism?"
The prism constant is defined by the manufacturer, not by the software.
You can usually find it:
- Printed directly on the prism housing
- On the packaging
- In the product documentation provided at purchase
For example, on the POA 103, the prism constant is clearly marked as −17 mm on the prism itself. Most prism manufacturers follow similar labeling conventions.
Key Takeaways
- A prism constant is a small distance correction, not a direction change
- It ensures measurements end at the physical target, not an internal reflection point
- Using the wrong constant causes a small linear offset, not distorted geometry
- Hilti Construction Layout minimizes the need to think about prism constants at all when using Hilti specific targets
Focus on good setup and stable mounting; the software handles the rest.
Related to
Comments
0 comments
Please sign in to leave a comment.