Overview
The Camera View in HCL provides a live visual feed from the PLT to support accurate positioning, alignment, inspection, and verification tasks.
Both PLT 300 and PLT 400 use the same core camera view concept, while the PLT 400 includes additional configuration and overlay options for more advanced use cases.
To open the Camera View, open the View CAD application and click the camera icon at the top of the screen.
Example of the camera icon: if a lock symbol is shown, the device is locked onto a target
Camera View on the PLT 300 Demo
Camera View on the PLT 400 Demo
Camera View on the PLT 300
Key Interface Elements (PLT 300)
Live camera image displayed full screen, with a zoom control slider on the right side for magnification
On the top of the screen, you can select the prism or target type, as well as laser measurement if necessary
Central crosshair indicates the current target point with a move or pan indicator showing directional adjustment when Smart Target is enabled. See this article on where to enable the smart target option.
The icon in the bottom left changes how the crosshair moves, and adds buttons for small directional adjustments
The lock icon on the middle right locks the current view of the PLT
Green check mark on the bottom right confirms the selected camera position of the PLT
While in camera view, clicking the map icon in the top left opens the CAD view of the drawing
Then, clicking the camera icon in the top left will bring back the camera view
When GPS is enabled, this "find me" icon in the bottom left allows the PLT to search for the tablet within the permitted angle, for more information, refer to this article
Camera View on the PLT 400
Key Interface Elements (PLT 400)
Live camera image displayed full screen, with a zoom control slider on the right side for magnification
The icon at the top of the zoom slider zooms the camera in to center the target and make it clearly visible
The icon at the bottom of the zoom slider zooms out the camera view
On the top of the screen, you can select the prism or target type, as well as laser measurement if necessary
Central crosshair indicates the current target point with a move or pan indicator showing directional adjustment when Smart Target is enabled. See this article on where to enable the smart target option.
The icon in the bottom left changes how the crosshair moves, and adds buttons for small directional adjustments
Green check mark on the bottom right confirms the selected camera position of the PLT
The brightness slider adjusts the camera exposure, making the image brighter or darker
The resolution setting improves the quality of the live camera feed when set to High
When GPS is enabled, this "find me" icon in the bottom left allows the PLT to search for the tablet within the permitted angle, for more information, refer to this article
Additional PLT 400 Features
Clicking these arrows in the small camera view collapses the camera view
This icon in the top right searches for a target in the camera view, and locks onto a prism or target
Typical Workflow (PLT 300 & PLT 400)
- Open the Camera View
- Select the prism target type or laser
- Position the PLT 300 so the prism or target is visible in the camera view
- Align the target using the central crosshair
- Adjust the zoom if needed for better visibility
- Click the lock icon in the top right of the screen
- Wait for the tool to lock onto the prism or target, this is indicated by a camera icon with a lock symbol
Best Practices (PLT 300 & PLT 400)
- Clean the camera lens regularly for optimal image quality
- Adjust brightness and resolution on PLT 400 to match the lighting conditions
- Use overlays on PLT 400 only when needed to avoid visual clutter
- Carefully confirm alignment before proceeding, especially when high precision is required
"Too Steep" Warning for Prism Tracking
A Too Steep warning appears when the vertical angle between the total station and the tracked prism exceeds the supported tracking range (between 125° and 235°). When this occurs, the total station may lose the prism and tracking performance can be affected.
To resolve this warning, adjust either the height of the prism or the height of the total station to bring the prism back within the supported tracking range. Once the angle is reduced, normal prism tracking can resume.
Comments
0 comments
Please sign in to leave a comment.