Layout Using Laser Demo
When laying out points on a flat surface such as a floor or slab, the laser can be used instead of a prism. This method is fast, convenient, and effective for many layout tasks.
Prerequisites and important setup
Disable heights
- If heights are enabled, the total station will attempt to guide you to the height value of the point
- This can cause the tool to point above or below the surface, especially if the points have height data
Heights disabled in the General Settings to allow laser layout on a flat surface
Position the PLT correctly
- A higher setup reduces how spread out the laser appears on the surface below
- The further the laser travels, the wider and less defined the laser spot becomes
- A higher placement improves visibility and accuracy when marking points on the ground
How to use layout with the laser
- Disable Heights in the settings
- Open the View CAD application
- Select Laser as the measuring method
- Open a Layout application
- Select the first point you want to lay out
- Turn the laser toward the surface where the points will be laid out
Press Measure
- The total station will automatically move the laser to the selected layout point
- Tapping any other point in the drawing will cause the laser to automatically move to that point as well
If there are slight deviations in the surface height as you layout, the total station will adjust for the height differential and find the correct horizontal location of the point. Whenever the height deviations are too large to calculate the point's position, the tool will prompt you to re-measure your benchmark surface.
Changing the layout surface
- Floor to ceiling
- One slab elevation to another
- Click the "Back" Arrow on the top right
- Select Layout application
How to lay out points accurately with the laser
To accurately identify the center of the laser, use the following method.
Laser close to the total station (left) versus far from the total station (right), increased spread with distance
Recommended technique
- Take a sturdy object with a flat, non‑reflective surface, such as:
- A piece of cardboard
- A card
- The back of a prism late (like the back of the POA 26)
- A ruler
- Hold the object facing the total station so the laser is clearly visible
- Slowly move the object away from the total station
- Watch the live measurement value in HCL
- When the reading shows 0.000 m, you are at the exact layout position
Laser projected onto a cardboard surface to clearly identify the center of the laser spot
- Mark the point on the surface
- Move on to the next point
Best practices and limitations
- Laser layout is best suited for flat, accessible surfaces
- It is not recommended for:
- Height‑critical layout (where point height is critical to identify)
- Sloped surfaces
- Long‑range precision layout
- Always ensure heights are disabled before starting
- Use non‑reflective materials to avoid false readings
Common use cases
- Drywall track layout
- Floor penetrations
- Floor‑mounted anchors or sleeves
- Layout on concrete slabs
- Interior partition layout
- Marking reference points before detailed prism layout
Comments
0 comments
Please sign in to leave a comment.