Key Benefits
1. High Accuracy with Prism-to-Laser Alignment
- The POA 70 uses a plumb mechanism to align the prism center to the green laser point on the ground or ceiling
- Designed to meet layout accuracy requirements (+/- 3mm (~1/8") for key applications)
2. No Leveling Required; Faster Layout
- Eliminates the need for bubble leveling or continuous pole adjustment (easy to adopt solution)
- Simplifies navigation directly to the point
Layout tasks can be completed 2–3× faster - no need to constantly check the bubble level or recalibrate the pole.
3. Improved Ergonomics and Line-of-Sight
- Allows operators to work more consistently while standing
- Reduces bending, kneeling, and repositioning
- Maintains line-of-sight to the total station at adjustable heights
Reduced fatigue, faster and more comfortable workflows.
Real Jobsite Use Cases
Difficult Ground Conditions
- Gravel, dirt, or grass can make identifying your point with a prism pole difficult
- Stabilizing the POA 70 to then identify the exact laser location ensures accuracy and speed of layout
Stake Installation and Adjustment
- While hammering a stake (for point or height references), users can:
- Adjust position after each strike
- Keep the laser aligned to the stake center
Marking on Edge of Raised Slabs, Forms, and Surfaces
- Difficult to position a prism pole precisely on edges or raised slabs
Obstructed Areas (Rebar, Tight Spaces)
- Rebar congestion or obstacles can block pole placement
Retaining Point Visibility
- Traditional workflow loses the point when the pole is removed
Accuracy Considerations
The POA 70 provides a highly effective and accurate visual reference for layout marking. While the laser is positioned slightly above the prism center, the system is engineered to maintain accuracy within typical construction tolerances. Minor deviations may occur if the pole is tilted. For critical points requiring maximum precision, verification using standard prism workflows is recommended.
To give an example from a testing environment: at 1.5m height, taking into consideration the prism offset from the point laser pendulum, as well as potential tilt from the prism pole, a 3.7mm (~1/8") deviation was found with a slight prism pole tilt of ~1.7°.
If the POA 70 is tilted too far, the laser from the pendulum will no longer be visible, forcing you to readjust the prism pole. This simply further enhances your ability to maintain accuracy.
More explanation below:
System Design
- The POA 70 aligns the prism center with the projected laser point using a plumb mechanism
- Designed for application-level accuracy within construction tolerances
Laser Offset Reality
- A small potential offset when the pole is tilted
- Minor deviation depending on:
- Height of the pole
- Degree of tilt
Therefore, small deviations exist, but remain within most acceptable jobsite tolerances (high practical accuracy).
POA 70 vs Traditional Layout Methods
| Feature | Traditional Prism Pole | POA 70 |
|---|---|---|
| Leveling required | Yes | No |
| Setup complexity | Cumbersome | Simple |
| Speed | Slower | 2–3× faster |
| Accuracy | High | High (within tolerance) |
| Performance in difficult conditions | Limited | Strong |
Key Takeaway
- Eliminates the need for leveling
- Enables faster layout execution
- Improves usability in real-world conditions
- Maintains accuracy within construction tolerances
Related to
Comments
0 comments
Please sign in to leave a comment.