How to Ensure your Activated Swiss Com SIM Card is Working

Note: this article is only for PLC 600 tablets that already have a SIM card from Swiss Com sent with it. If you have purchased your own SIM card some other way, this article for APN settings will help you.

Note also: Only PLC 600 tablets that are labeled "PLC 600 (2)" have come with a SIM card. You can find your tablet version sticker on the back behind the battery, and you can see the SIM slot to verify a SIM card is installed in the same location.

At this time, while some tablets do come with a SIM card installed, they do not come activated. This article is for customers who do have a SIM plan through the Swiss Com installed SIM card and are struggling to activate it properly.

Ensure APN Settings are Correct for Swiss Com

The easiest way to ensure the SIM card is working is to re-establish a new APN.

On the tablet, navigate to Panasonic Settings > Network & Internet > Cellular > Mobile Operator Settings.

There, you can go to "APN Settings" and "Add APN."

Simply fill in the following information:

  • Profile name: Swisscom
  • APN: digitallayout.m2m.ch
  • Username: (blank)
  • Password: (blank)
  • Type of sign-in info: (blank)
  • IP type: IPv4
  • APN type: Internet
  • Save → set it as active

You should then show Swisscom (LTE) as the cellular provider.

SIM Installation Demo

Was this article helpful?

0 out of 0 found this helpful

Comments

0 comments

Please sign in to leave a comment.