Why Corner Measurement Exists
Corners and sharp edges are not reliable laser targets:
- Part of the laser beam hits one surface
- Part escapes past the edge
- Part may reflect from objects behind the corner
This often results in short, unstable, or distorted distances when trying to directly measure a corner.
Corner Measurement avoids this issue by separating how distance and angles are measured, using each measurement where it is most reliable.
How Corner Measurement Works (Simple Explanation)
Instead of trying to measure everything at the corner itself, the workflow splits the measurement into two parts:
- Distance is measured where the laser works best
- Angles are measured where aiming precision works best
These values are then combined to compute a practical 3D corner position.
Step 1: Measure a Reliable Distance Near the Corner
Measure a point very close to the corner (typically ≤ 5 cm).
This point should:
- Be on a flat surface
- Provide a clean laser return
- Avoid chipped, rounded, or irregular edges
This measurement provides the tool with a reliable reference distance, not the final corner location.
Step 2: Aim Precisely at the Corner (Angles Only)
Rotate the instrument and visually aim exactly at the corner.
- No distance is measured in this step
- The instrument records a new:
- Horizontal Angle (HA)
- Vertical Angle (VA)
Accuracy in this step is critical: carefully identify the true corner using the telescope.
Step 3: The Tool Combines Distance and Angles
The software then:
- Uses the distance measurement from Step 1
- Uses the angle measurement from Step 2
- Combines them mathematically into one 3D coordinate
That merged point is stored as the reliable corner measurement.
Best practices when using "corner measurement"
- Measure as close to the corner as possible (minimizes distance-offset error)
- Ensure a clean, flat surface (avoid chipped edges, joints, or rough concrete)
- Aim very carefully at the corner (angular errors directly affect position)
- Keep reasonable distances (longer distances amplify angular errors)
- Understand this is a computed point (highly useful, but not survey-control precision)
Accuracy and Honest Limitations
Corner Measurement introduces a small approximation because the distance is measured near the corner rather than directly at it. Additionally, the laser typically hits the wall at a slight angle rather than perfectly perpendicular.
Accuracy remains reliable because:
- The offset distance is very small (≤ 5 cm)
- Angular precision is extremely high
- Resulting coordinate errors are typically very small for construction use
- Errors are predictable and far smaller than attempting to directly measure the edge
When best practices are followed, positional accuracy is construction‑grade and comparable to what users already accept when laying out points with a prism rod.
When to Use (and When Not to Use) Corner Measurement
Recommended Use Cases
- General construction layout
- Rough building outlines
- Verification of general dimensions
- Inaccessible or hard‑to‑range corners
- Field productivity where speed matters more than extreme precision
Avoid Using Corner Measurement For:
- High‑precision as‑built surveys
- Tight tolerance verification (mm‑level requirements)
- Legal or cadastral measurements
- Skewed, curved, or irregular geometry
In these cases, more rigorous methods (such as prism‑based targeting or scan‑based measurements) may be required.
Related to
Comments
0 comments
Please sign in to leave a comment.